Product PKG3M-40-PSG3M/TXL
Isolating switching amplifier
4-channel
Order number: 100028612- 4-channel
- 5 relay outputs
- Separate relay output for collective fault signals (NO)
- Configuration via rotary and DIP switches
- 4-channel operation or signal multiplexing (switchable)
- Adjustable output mode (NO/NC)
- Input circuits monitored for wire break/short circuit (can be switched ON/OFF)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101541175 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 215 g |
Technical Data
| Approvals | ATEX, IECEx |
Data Sheets
| German | 995 KB |
| English | 995 KB |
| French | 996 KB |
| Spanish | 995 KB |
| Czech | 995 KB |
| Dutch | 995 KB |
| Romanian | 996 KB |
| Russian | 1907 KB |
| Polish | 996 KB |
| Chinese | 1059 KB |
| Turkish | 996 KB |
Approval
| TÜV 14 ATEX 147004 X | 435 KB |
| IECEx — TUN 14.0040X | 1363 KB |
| Kosha — 23-AV4BO-0410X | 4061 KB |
| SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

