Product  PKG3M-30-PSG3M/TXL

LED Signal Light

High-intensity Tower Light

Order number: 3034775

Alternative order number : 34775

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Operating voltage: 85…264 VAC
#

General data

EAN 662488347758
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 433 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top