Product  RKC4.5T-7-RSC4.5T/TXO3700

LED Linear Light

In the Metal Housing

Order number: 3087997

Alternative order number : 87997

    • ON/OFF switch
    • Light beam: 570 mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488879976
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 511 g

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top