Product PKG4M-5-PKW4M/TXL
LED Linear Light
In the Plastic Housing
Order number: 3802017Alternative order number : 802017
- Protection class IP67
- Connection: Cable, PVC, 150 mm with Deutsch DTM connector, 2-pin
- Length of the illuminated area L: 846.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 1082 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
- Cascadable

General data
| EAN | 662488013851 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 1 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

