Product  RKC4.4T-7.5-RSC4.4T/TXO3700

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3026185

Alternative order number : 26185

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488261856
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 152 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top