Product WKC4.4T-2-RSC4.4T/TXO3700
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870371- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Sensor length 100 mm
- ATEX category II 2 G, Ex zone 1
- ATEX category II 2 D, Ex zone 21

General data
| EAN | 4047101173352 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 442 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Blue |
| Approvals | ATEX, CE, UKCA, GOST |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

