Product WKC4.4T-0.6-RSC4.4T/TXO3700
Connection Accessories
Antenna Cable
Order number: 3088193Alternative order number : 88193
- RP‐SMA to RP‐SMAF ‐ bulkhead fitting
- Length 3 m
- PFP195

General data
| EAN | 662488881931 |
| Customs tariff number | 85442000900 |
| Country of origin | US |
| Weight | 181.44 g |
Technical Data
| Cable length | 3.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

