Product WKC4.4T-0.3-RSC4.4T/TXO3700
Radar Accessories
Retroreflector
Order number: 100047726- Stainless steel radar reflector
- Optimized detection performance of an object
- Detection insensitive to tilting
- Cathetus length: 60 mm
- RadarCrossSection: 10 m² (cf. automobile)
- Reliable object detection up to 6.5 m

General data
| EAN | 4047101638653 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 139 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

