Product WKC4.4T-P7X3.1-7-RSC4.4T/TXO3700
Barcode Reader — Scanner
Order number: 3804434- Camera-based barcode reader, 1D/2D codes
- 1.2-MP resolution, 1280 × 960
- 6-mm lens
- Integrated lighting, white
- Operating voltage 5…30 VDC
- Two PNP/NPN switching outputs, selectable via software
- USB interface
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP65

General data
| EAN | 662488032258 |
| Customs tariff number | 85365019000 |
| Country of origin | VN |
| Weight | 317.51 g |
Technical Data
| Cable length | 1.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

