Product  RKC4.201T-0.3/TXL

Passive Actuator/Sensor Junction Box, 8 Ports

M8 × 1 I/O Port with Integral Homerun Cable

Order number: UX13213
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS conform
    • cULus listed
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
    • General purpose cable
    • PVC jacket, black, shielded, 10 × 24 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
#

General data

EAN 4047101485271
Customs tariff number 85444290900
Country of origin MX
Weight 770 g

Technical Data

Application Signal
Number of pins 3
Flange housing Brass, CuZn, Nickel-plated
Flange housing Brass, CuZn, Nickel-plated
Voltage 30 V
Cable diameter Ø  6.6 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 10
Protection class IP67, IP68, IP69, IP69K
Special features LED
Approvals CE, UKCA, RoHS

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top