Product  VB2-FSM4.4-2FKM4.4

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100000760
    • Fully welded metal measuring cell
    • Pressure range 0…400 bar rel.
    • 7…33 VDC
    • Analog output 0…5 V
    • Process connection M20 × 1.5 male thread, front sealing and manometer (combi)
    • Connector device, M12 × 1
#

General data

EAN 4047101442748
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

Mounting accessories

6831832

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top