Product  RKC4.5T-P7X3.1-5-RSC4.5T/TXO3700

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U0321-362
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • M12-female, angled, A-coded
    • M12 male connector, straight, A-coded
    • Cable length: 2.0 m
#

General data

EAN 4047101408744
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 240 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 5
Connector body Plastic, TPU, Blue
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, M12 × 1, Angled, A-coded
Number of Pins 5
Connector body Plastic, TPU, Blue
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Network protocol DeviceNet, CANopen
Voltage 250 V
Current 4 A
Cable diameter Ø  8.38 mm
Cable length 2.0 m
Cable jacket PVC, Gray
Number of Conductors 2
Protection class IP67
Special features Shielded
Approvals UL, CSA

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top