Product WKC4T-15-RSC4T/TEG
IP20 Junction Box, 6-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Order number: 6611449- Junction box for DIN rail mounting
- Switch-in terminating resistor
- Cable shielding: Capacitive or direct connection with housing potential selectable via switch
- aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101203080 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 217 g |
Technical Data
| Application | Data |
| Network protocol | FOUNDATION fieldbus, PROFIBUS-PA |
| Approvals | ATEX, Ex-Approval |
Data Sheets
| German | 998 KB |
| English | 998 KB |
| French | 999 KB |
| Spanish | 999 KB |
| Czech | 999 KB |
| Dutch | 998 KB |
| Romanian | 999 KB |
| Russian | 1078 KB |
| Polish | 999 KB |
| Chinese | 1058 KB |
| Turkish | 999 KB |
Approval
| PTB 05 ATEX 2002 | 495 KB |
| Manufacturer declaration TURCK EX-13002H X | 1213 KB |
| EC declaration of conformity | 322 KB |
| CCC-2021322313003651 | 1616 KB |
| FM-ID3025465 | 122 KB |
General Catalog
Product Catalog
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

