Product RKC4.4T-1.5-RSC4.4T/TXO3700
Measuring light screen
Receiver
Order number: 3012476Alternative order number : 12476
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 600 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage: 16…30 VDC
- 2 reversible switching outputs (NPN/PNP)
- RS485 interface

General data
| EAN | 662488124762 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1220 g |
Technical Data
| Cable length | 0.150 m |
| Approvals | CE, cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

