Product RKC4.4T-0.6-RSC4.4T/TXO3700
M12 Power Receptacle
Front-mounted
Order number: 100003940- M12-Kupplung, K-codiert, 4-polig + PE

General data
| EAN | 4047101490183 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 70 g |
Technical Data
| Application | Power |
| Connector A | Female, M12 × 1, K-coded |
| Number of pins | 4+PE |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | front panel mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 630 V |
| Current | 12 A |
| Cable length | 0.5 m |
| Number of Conductors | 5 |
| Protection class | IP68 |
| Approvals | cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

