Product  RKC4.4T-0.3-RSC4.4T/TXO3700

Actuator and Sensor Cable Suitable for Use with Robots

Extension Cable

Order number: 6543126
    • Female M8, straight, 3-pin
    • Male M8, straight, 3-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Torsion resistant (± 360°/m)
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Flame retardant
    • Resistant to hydrolysis and microbes
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101665499
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 130 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M8 × 1, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M8 × 1, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.1 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67, IP69K
Special features Suitable for use with robots
Approvals cULus, CE, UKCA

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top