Product RKC4.5T-1-RSC4.5T/TXL1075
M12 Power Splitters
T-Splitter
Order number: 100029893- M12 Power, Male, 4-pole + FE, L-code
- 2x M12 Power, Female, 4-pole + FE, L-code
- Power tray/exposed run/direct burial cable
- TPE jacket, black, 5 × 16 AWG
- Sunlight resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| EAN | 4047101577235 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 210 g |
Technical Data
| Design | T-splitter |
| Connector A | Male, M12 × 1, L-coded |
| Number of pins | 4+FE |
| Connector body | Plastic, TPU, Gray |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, L-coded |
| Number of Pins | 4+FE |
| Connector body | Plastic, TPU, Gray |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 63 V |
| Current | 12 A |
| Cable diameter | Ø 10.01 mm |
| Cable length | 0.2, 0.2, 0.2 m |
| Cable jacket | TPE, Black |
| Number of Conductors | 5 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

