Product RKC4.5T-2-RSC4.5T/TXY6713
UHF Read/Write Device
Order number: 7030513- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation in the Republic of Korea/South Korea (KOR) at 917…920.8 MHz

General data
| EAN | 4047101277012 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1625 g |
Technical Data
| Network protocol | Connection to RFID interface |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

