Product WKC4.5T-3-RSC4.5T/TXO3700
Pick-to-Light
Placement Sensor
Diffuse Mode Sensor with Fixed-field Background Suppression
Order number: 3076191Alternative order number : 76191
- Protection class IP67
- Cable with M12 × 1 male connector, 4-pin, 150 mm
- Fixed background suppression at 50 mm
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488761912 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 150 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

