Product WKC4.5T-2-RSC4.5T/TXO3700
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3027606Alternative order number : 27606
- Male M12 × 1, 4-pin
- Protection class IP67
- 1.6 kHz switching frequency
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488276065 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 60 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

