Product  WKC4.5T-1-RSC4.5T/TXO3700

Magnetic Field Sensor

Magnetic-inductive Proximity Sensor

Order number: 4675021
    • Rectangular, height 15mm
    • Concentric active face
    • Plastic, PA12-GF30
    • Increased sensitivity
    • DC 3‐wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101103656
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 101 g

Technical Data

Cable length 2.0 m
Cable jacket Gray

Mounting accessories

6831832

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top