Product RSC4.4T-10/TXO3700
Pressure Sensor
Relative Pressure: -1…40 Bar
Order number: 100008089- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure peak orifice
- Pressure range -1…40 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link SSP4.1.1
- Process connection 1/4″ NPT male thread
- Connector device, M12 × 1

General data
| EAN | 4047101511130 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 278 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1316 KB |
| English | 1316 KB |
| French | 1317 KB |
| Spanish | 1317 KB |
| Czech | 1317 KB |
| Dutch | 1316 KB |
| Romanian | 1317 KB |
| Russian | 584 KB |
| Polish | 1317 KB |
| Chinese | 1383 KB |
| Turkish | 1317 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
|
SLSR30-1200P8 | 3073899 |
|
RKC4.4T-12.5/TXO3700 | 6633014 |
|
LE250U W/30 | 3091692 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

