Product WKC4.4T-3/TXO3700
LED Signal Light
Tower Light
Order number: 3088513Alternative order number : 88513
- Black plastic housing
- EMI and RFI immune
- Protection class IP67
- Cable 2 m
- Colors: White (COL 1) / Yellow (COL 2) / Red (COL 3)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488885137 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 314 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

