Product RKC4.4T-8/TXO3700
PROFIBUS-PA Flanschanschluss
Flange
Order number: U2-30295- Type: M12 male
- 1/2’’14 NPT screw-in thread
- Stainless steel receptacle housing
- 4-pin, braid length 0.3 m
- For use in PROFIBUS-PA applications

General data
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 59 g |
Technical Data
| Application | Data |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Mounting type | front panel mounting |
| Screw-in thread | 1/2″-14 NPT |
| Flange housing | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Network protocol | PROFIBUS-PA |
| Voltage | 250 V |
| Current | 4 A |
| Cable length | 0.3 m |
| Number of Conductors | 4 |
| Protection class | IP68 |
| Approvals | CE, RoHS |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

