Product RKC4.4T-2/TXO3700
LED Signal Light
Tower Light
Order number: 3085913Alternative order number : 85913
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, stakkato max. 99 dB

General data
| EAN | 662488859138 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 153 g |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

