Product RSC4T-8/TXO3700
Frequency Transducer/Pulse Counter
2-channel
Order number: 7580210- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TIIS,
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310795 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 166 g |
Technical Data
| Approvals | ATEX, IECEx, INMETRO, TR CU |
Data Sheets
| German | 346 KB |
| English | 346 KB |
| French | 347 KB |
| Spanish | 347 KB |
| Czech | 347 KB |
| Dutch | 346 KB |
| Romanian | 347 KB |
| Russian | 413 KB |
| Polish | 347 KB |
| Chinese | 411 KB |
| Turkish | 347 KB |
Approval
Configuration Software
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

