Product RSC4T-3/TXO3700
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002239- Fully welded metal measuring cell
- Pressure range 0…1000 psi rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101460322 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 104 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 346 KB |
| English | 346 KB |
| French | 347 KB |
| Spanish | 347 KB |
| Czech | 347 KB |
| Dutch | 346 KB |
| Romanian | 347 KB |
| Russian | 413 KB |
| Polish | 347 KB |
| Chinese | 411 KB |
| Turkish | 347 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

