Product RSC4T-2/TXO3700
TX700FB – Betriebsanleitung
Betriebsanleitung (EN)
Order number: 100022974
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
SLLCR40-840-S | 3809010 |
|
TL50CGRAOSQ | 3091367 |
|
MNS.P.SAFETY-TBIP_L_FDIO1_2IOL.FR | 100000665 |
|
FW-EWKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100036620 |
|
RSS RSSD 441-2M | U-02620 |
|
Q12RN6FF50Q3 | 3077105 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

