Product WKC4T-5/TXO3700
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3056564Alternative order number : 56564
- Cable, PVC, 9 m, 5-wire
- Protection class IP67
- Slot width 30 mm
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488565640 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 599 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

