Product RKC4T-2/TXO3700
Pressure sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6833450- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…0 bar rel.

General data
| EAN | 4047101204834 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 313 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1085 KB |
| English | 1085 KB |
| French | 1086 KB |
| Spanish | 1085 KB |
| Czech | 1086 KB |
| Dutch | 1085 KB |
| Romanian | 1086 KB |
| Russian | 1124 KB |
| Polish | 1086 KB |
| Chinese | 1152 KB |
| Turkish | 1086 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

