Product RKC4T-1/TXO3700
Photoelectric Sensor
Laser Measuring System
Order number: 3057575Alternative order number : 57575
- Cable with male end M12 × 1, 8-pin, 0.15 m
- Measuring range 45…60 mm
- Focal point at 53 mm
- Operating voltage 12…30 VDC
- Analog output 0…10 V
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488575755 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 297 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

