Product  WKC4.5T-P7X3.1-2-RSC4.5T/TXO3700

Photoelectric Sensor

Diffuse-Mode Sensor

With Switching Output and IO-Link

Order number: 3816155
    • Miniature sensor with slim housing for confined spaces
    • Protection class IP67
    • Connection via 150-mm PVC cable with M8 × 1 male connector, 4-pin
    • Range: 3000 mm
    • Crosstalk protection
    • Operating voltage: 12…30 VDC
    • Output 1: PNP switching output with IO-Link communication
    • Output 2: PNP switching output, alarm output or Pulse Frequency Modulation (PFM)
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 662488118907
Customs tariff number 85365019000
Country of origin US
Weight 18 g

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top