Product WKC4.4T-P7X3.1-10/TXO3700
Measuring Light Screen
Receiver
Order number: 3038540Alternative order number : 38540
- Minimum target size 9.7 mm
- Scan field 1810 mm
- Max. sensing range 4.6 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488385408 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 3158 g |
Technical Data
| Approvals | CE, cULus recognized |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

