Product WKC4T-P7X2-3/TXO3700
Vision System
Area Light
Order number: 3016073Alternative order number : 16073
- High-intensity area light
- Light intensity, adjustable
- Protection class: IP50
- Color: infrared
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488160739 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 303 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

