Product  WKC4T-P7X2-2/TXO3700

Miniature encoder

With J1939 Output

Premium Line

Order number: 100027543
    • Rectangular, plastic
    • Compact and robust housing
    • Versatile mounting possibilities
    • Positioning element P1-RI-QR20 included in delivery
    • For vehicle electrical systems, 12 V and 24 V
    • Increased interference immunity 100 V/m following the e1 type approval
    • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
    • Extended temperature range
    • High protection class IP68/IP69K
    • Protection against salt spray and rapid temperature change
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Resolution: 0.09°
    • 8…30 VDC
    • J1939
    • Male connector, Deutsch DT04-6PMB
#

General data

EAN 4047101539110
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 149 g

Technical Data

Cable length 0.40 m

Mounting accessories

6831832
3802582
100010541
3089717
3066668

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top