Product  PKG4M-2-PKW4M/TXL

Flow Monitoring

Immersion Sensor without Integrated Processor

Order number: 6870382
    • Ex sensor for liquid media
    • Calorimetric functionality
    • Adjustment via Ex signal processor
    • Status displayed via signal processor
    • Extended temperature range
    • Media temperature +10…120 °C
    • Sensor length 65 mm
    • Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1
    • Cable device
    • 4-wire connection to an Ex signal processor
    • ATEX category II 2 G, Ex zone 1
    • ATEX category II 2 D, Ex zone 21
#

General data

EAN 4047101173468
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 293 g

Technical Data

Cable length 2.0 m
Cable jacket Blue
Approvals ATEX, CE, UKCA, GOST

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top