Product RKC4T-35/TEL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033876Alternative order number : 33876
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488338763 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 607 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

