Product RSC8.800T-3/TXL
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 1544525- Flange with stator coupling, Ø 36 mm
- Blind hole hollow shaft, Ø 10 mm
- Minimum plug-in depth, 14.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on shaft side
- ‐40…+85 °C
- Max. 10000 rpm (continuous operation 8000 rpm)
- 10…30 VDC
- SSI, gray
- Cable connection, 8-pin
- Singleturn, 12-bit resolution
- Multiturn, 12-bit resolution

General data
| EAN | 4047101256512 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 277 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RSSD-RJ45S-4416-30M | 6441641 |
|
BL60R340L14ASQ | 3815820 |
|
REM-97S8C-7AAL-H1151 | 100011304 |
|
QS186LEQ8 | 3070253 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

