Product WKC4.4T-P7X3.2-7.5-RSC4.4T/TXL
Industrial Ethernet Cable
Connection Cable
Order number: 6441439- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- M8 male connector, angled
- M8 male connector, angled
- Cable length: 0.3 m

General data
| EAN | 4047101432497 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 30 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M8 × 1, Angled |
| Number of pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/screw | Zinc, CuZn-Ni, Nickel-plated |
| Connector B | Male, M8 × 1, Angled |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/retaining screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 42 V |
| Current | 3 A |
| Cable diameter | Ø 4.8 mm |
| Cable length | 0.30 m |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

