Product WKC4T-P7X2-3/TEL
RFID Starter Kit HF
Machen Sie sich mit den Vorteilen von RFID vertraut
Order number: 100049865- Complete set including interface, HF read/write heads, tags, extension cables, power supply
- Turck offers this RFID starter kit to help you familiarize yourself with the many advantages and flexible adaptation options provided by our HF RFID system.
- By connecting to a PC, devices can be configured and easily commissioned via the TAS (Turck Automation Suite) IIoT platform without installing any software.
- Learn about the advantages of our RFID system and discover the many ways to make your production and logistics processes more efficient.

General data
| EAN | 4047101666847 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 2680 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

