Product RSS8T-20/TEL
Pressure Transmitter (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6832894- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…16 bar abs.

General data
| EAN | 4047101241839 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1206 KB |
| English | 1205 KB |
| French | 1207 KB |
| Spanish | 1207 KB |
| Czech | 1206 KB |
| Dutch | 1206 KB |
| Romanian | 1206 KB |
| Russian | 1237 KB |
| Polish | 1207 KB |
| Chinese | 1278 KB |
| Turkish | 1207 KB |
Approval
Configuration File
Configuration Software
Manual
| Operating Instructions | 890 KB |
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 187 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
REM-97S8C-7AAL-H1151 | 100011304 |
|
QS186LEQ8 | 3070253 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

