Product  RKS4.5T-4-RSS4.5T/TEL

Photoelectric Sensor

Order number: 3078107

Alternative order number : 78107

    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488781071
Customs tariff number 85365019000
Country of origin US
Weight 32 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top