Product  WKC4.4T-P7X2-0.5-RSC4.4T/TXO

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3083747

Alternative order number : 83747

    • Cable with M12 × 1 connector, 300 mm, 8-pin
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Reducible resolution
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 1810 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488837471
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 5928 g

Technical Data

Cable length 0.30 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top