Product  WKC8T-8-RSC8T/TXL

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3045785

Alternative order number : 45785

    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage 10…30 VDC
    • NPN switching output
    • Light/dark operation
#

General data

EAN 662488457853
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 200 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top