Product WKC4.4T-P7X2-10-RSC4.4T/TXY
IM12-FI01-1SF-1I1R – Quick Start Guide
Quick Start Guide (DE/EN/FR/PT/IT/ES/RU/PL/CS/ZH/JP/KO)
Order number: 100000979
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 0 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

