Product RSC8T-5-RSC8T/TEL
UHF Reader
Order number: 100000955- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in Australia/New Zealand (AUS/NZL) at 920…926 MHz

General data
| EAN | 4047101445671 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 2715 g |
Technical Data
| Network protocol | PROFINET, Modbus TCP, EtherNet/IP, TCP/IP |
Data Sheets
| German | 318 KB |
| English | 318 KB |
| French | 320 KB |
| Spanish | 319 KB |
| Czech | 319 KB |
| Dutch | 318 KB |
| Romanian | 319 KB |
| Russian | 296 KB |
| Polish | 319 KB |
| Chinese | 384 KB |
| Turkish | 319 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

