Product  WKS8T-2-WSS8T/TXL

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3035445

Alternative order number : 35445

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Adapter set PFK-B for connecting plastic optical fibers are available separately
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488354459
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365080000
Country of origin US
Weight 34 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top