Product RKC12.120T-10/TEL
Mounting Accessories
captive safety clip
Order number: 6900390- Captive safety clip for sensors with M12 x 1 connectors and approval according to ATEX II 3 G or II 3 D
- For zone 2 (gas) or zone 22 (dust)
- For coupling nuts with a width of up to 11 mm
- Safety label with imprint "nicht unter Spannung trennen / do not separate when energized“
- Securely attached to cable

General data
| EAN | 4047101112719 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 10 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PS326-250D-01-LI2UPN8-H1141 | 100017519 |
|
S30SP6LP
Photoelectric sensor, series S30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3032327 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

