Product RKC12.120T-2/TEL
Inductive Sensor
With Increased Switching Distance
Order number: 4602823- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101412307 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 20 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PS326-250D-01-LI2UPN8-H1141 | 100017519 |
|
S30SP6LP
Photoelectric sensor, series S30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3032327 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

