Product PSW4M-15/TEL
LED Signal Light
Tower Light
Order number: 3032186Alternative order number : 32186
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Red flashing (COL 1) / Blue rotating (COL 2) / Green flashing (COL 3) / Yellow rotating (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB

General data
| EAN | 662488321864 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 341 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
RSSD-RJ45S-4416-30M | 6441641 |
|
BL60R340L14ASQ | 3815820 |
|
REM-97S8C-7AAL-H1151 | 100011304 |
|
QS186LEQ8 | 3070253 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

